TLV320ADC3140: SCH review

Part Number: TLV320ADC3140


Dears,

   Could you help to review the SCH, thanks!

TLV320ADC3140_SCH.pdf 

 

  • Hello,

    • We recommend AVDD have an additional 0.1uF capacitor on the line.
    • MICBIAS can be left floating if not used.
    • We recommend AC coupling unused inputs to GND.
    • I recommend removing the additional RC filter on SCL and SDA lines (22ohm and 22pF)
    • I am not sure the purpose of using GPIO1 here.
    • I recommend pull-up or pull-down on SHDNZ.

    Best,

    Garret