Part Number: DAC38RF82
Other Parts Discussed in Thread: DAC38RF89
It say in the datasheet:
the DAC38RF82 or DAC38RF89 is capable of synthesizing wideband signals up to 2 GHz bandwidth with 16-bit input resolution and 2.66 GHz bandwidth with 12-bit input resolution.
Were these signal bandwidth (2G and 2.66G)? Were they associated with input data rate? Where these number came from. Thanks.