Part Number: AFE7422EVM
Other Parts Discussed in Thread: AFE7422
Dear Vijay/Team,
Based on AFE7422 Schematic, the BALUN in Transmit and Receive path were listed below,
| Component | Frequency Range Min (MHZ) |
Frequency Range Max (MHZ) |
|
| Receive Path | TCM2-672X+ | 1700 | 6700 |
| Transmit Path | TCM3-452X-1+ | 20 | 4000 |
Our targeted Frequency of operation is VHF Band.
It is recommended to change the Receive BALUN ?
If so, Can you please suggest us the exact part which can be replaced with RX BALUN (TCM2-672X+)?