Hey team,
in table 6.5 of the data sheet the temperature accuracy of the devices LMT01DQX and LMT01LPG is specified as min and max but also as typical. I am afraid, I don't understand the difference between typical accuracy and min/max accuracy and how to use them properly. Is the "typical accuracy" valid at 25°C and -50°C only?
Thank you in advance.