Part Number: TMP1075
Other Parts Discussed in Thread: TMP75,
Dear team
LIN TMP1075DGKR Temperature Sensor 5.5V 2.7uA VSSOP8 TI
LIN TMP75AIDR Thermal Sensor 5V 50uA SOIC8 TI
1. Because the customers require to added thermal sensor IC to the board, could you help confirm whether these two materials can be substituted for each other(TMP1075DGKR and TMP75AIDR)?
2. Under the same conditions of I2C Address, does the I2C software need not be modified?
The external circuits are all the same as shown in the figure below.

Many thanks
Denny