Part Number: DRV425
I've made up a board to test and play around with the DRV425 and found that Vout is a constant 1.27 V irrespective of the magnetic field (tested by rotating sensor N-S then E-W and moving various magnetic objects nearby). My first thought was a short somewhere, but having buzzed it all out, I haven't found anything obvious. Any thoughts would be greatly appreciated.
My setup is:
Rshunt = 270 Ohm
Vcc is 3.266 V
Vref is set to 1.65V (1.635 V actual) via Rsel0 = 1 and Rsel1 = 0
Both OR and ERROR are high (2.68 V each)
Vout = 1.27 V
I've attached my schematic. Note only R5+R6 (ERR and OR pullups) and R10 (shunt) are populated, other resistors are either zero-ohms or open (R8) (it's set up for testing various filters for noise reduction).