Hi, I am facing the same problem, and I cannot get an idea of how the previous post problem was solved.
When I choose a .bin file and click the postproc button, it returns
[10:21:07] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti\\PostProc\\adc_data\\master_0000_data.bin")
[10:21:07] [RadarAPI]: No of files Captured: 1, Total no of frames for each device : 4092
[10:21:07] [RadarAPI]: Error:
[10:21:07]
[10:21:07] ... MWMCR::EvaluateFunction error ...
[10:21:07] Reference to non-existent field 'NumOfSubFrames'.
[10:21:07] Error in => process_adc_data.m at line 76.
[10:21:07]
[10:21:07] ... Matlab M-code Stack Trace ...
[10:21:07] at
[10:21:07] file C:\Users\Haoch\AppData\Local\Temp\Haoch\mcrCache8.5.1\Matlab0\Processing_functions\prepare_frame.m, name prepare_subframes, line 169.
[10:21:07] at
[10:21:07] file C:\Users\Haoch\AppData\Local\Temp\Haoch\mcrCache8.5.1\Matlab0\Processing_functions\prepare_frame.m, name prepare_frame, line 17.
[10:21:07] at
[10:21:07] file C:\Users\Haoch\AppData\Local\Temp\Haoch\mcrCache8.5.1\Matlab0\Processing_functions\create_current_burst_config.m, name create_current_burst_config, line 5.
[10:21:07] at
[10:21:07] file C:\Users\Haoch\AppData\Local\Temp\Haoch\mcrCache8.5.1\Matlab0\Processing_functions\populate_current_burst_constants.m, name populate_current_burst_constants, line 11.
[10:21:07] at
[10:21:07] file C:\Users\Haoch\AppData\Local\Temp\Haoch\mcrCache8.5.1\Matlab0\MatlabPostPr\process_adc_data.m, name process_adc_data, line 76.
[10:21:07]
[10:21:07]
[10:21:07] Trace:
[10:21:07] 在 MathWorks.MATLAB.NET.Utility.MWMCR.EvaluateFunction(String functionName, Int32 numArgsOut, Int32 numArgsIn, MWArray[] argsIn)
[10:21:07] 在 MathWorks.MATLAB.NET.Utility.MWMCR.EvaluateFunction(Int32 numArgsOut, String functionName, MWArray[] argsIn)
[10:21:07] 在 MatlabPostProcGui.MatlabPostProcGUIClass.process_adc_data(MWArray adc_file_name, MWArray force_cont_stream_mode)
[10:21:07] 在 AR1xController.frmAR1Main.iStartMtlabPostProc()