We are using Analog hall sensor for position measurement and would like to calculate the worst case variation in Voltage output with respect to Magnet distance from hall sensor .
Magnet Gauss Value : Minimum 4430G , Typical 4365G , Maximum 4300G
Temp min : -30deg Temp Max. : +85 deg
distance b/w magnet and hall :
3.88mm | 4.38mm | 4.88 | mm |
Need to know how to calculate worst case field bounds ? & mT values @ Max distance max Temp & @min distance with min Temp
& need to know the max. variation in output Voltage if
MIN | TYP | MAX | ||
VQ | 2.43 | 2.5 | 2.57 | V |
VQ∆T | -0.05 | 0 | 0.05 | V |
VQ total tolerance | 2.38 | 2.5 | 2.62 | V |