Hi Experts,
Could you please check the register setting?
Action Scenario)
ALert : 50 degrees celcius
Thermlimit : 60 degrees celcius
1) RHIGH : 50,
RTHERM : 60
apply values to registers
2) ALERT and THERM functions will be used.
Short Name |
W.Addr |
Value (NVIDIA Sample Code) |
Value (Customer test code) |
Register Name |
Description |
CFG |
0x09 |
4 |
4 |
Configuration register |
- /ALERT is enabled - Continuous conversion mode - /ALERT mode - -64°C to 191°C |
LTHL |
0x0B |
115+64 |
45+64 |
Local temperature high limit |
|
LTLL |
0x0C |
-40+64 |
-40+64 |
Local temperature low limit |
|
RTHL_H |
0x0D |
120+64 |
50+64 |
Remote temperature high limit high byte |
|
RTHL_L |
0x13 |
0 |
0 |
Remote temperature high limit low byte |
|
RTLL_H |
0x0E |
-40+64 |
-40+64 |
Remote temperature low limit high byte |
|
RTLL_L |
0x14 |
0 |
0 |
Remote temperature low limit low byte |
|
RTH |
0x19 |
125+64 |
60+64 |
Remote temperature /THERM limit |
|
LTH |
0x20 |
120+64 |
55+64 |
Local temperature /THERM limit |
|
HYS |
0x21 |
- |
55+64 |
/THERM hysteresis |
|
*