We are searching for a radar, which can sense trees (from 30 m) and wires (from larger distances). We are currently using AWR 1843, and maximum region we can sense trees is up to 10m.
Is the AWR 1843 capable enough for long range sensing of obstacles with low RCS (around 0.01) at 20 m. We will be operating in an extremely sparse environment with few trees and electric wires to be detected, Are there any reference designs to guide us through the development process?