Hi Team,
Our customer would like to know the maximum Output Low Current Rating for SDA Output Logic Low level. According to our customer,
We are using TMP116N Digital Temperature Sensor in a defense application. A contractor provided a design component stress analysis with the Output Low Current Rating of 200ma shown for this component, but I do not see this rating in the May 2019 data sheet.
I see that SDA is an Input/Output pin; output is open-drain. Recommended pullup is 5K and max voltage is 5.5V so I know the pin can handle 1.1mA. Under Electrical Characteristics for V(OL)S I see test condition of I(OL) of -3mA, so I know the maximum rating must be greater than -3mA. Please provide the maximum Output Low Current Rating for SDA Output Logic Low level.
Regards,
Danilo