Our current project design PCB has a height of 7mm from the shell, so the window opening is about 15mm, and other components on the board are exposed, which is not very beautiful. OPT3001, the light sensitivity, is there a simple formula for calculating the window opening size of the structure? The formula on the specification book is the ideal state recommended by TI. May I ask, is this recommended formula with the minimum window size?