Hi Team,
Please find the below-summarised table for the temperature sensor values measured.
Here Max VIH is failing, The supply voltage is 1.8V and the waveform seems okay. Could you please tell me why?
- Table below shows the summariesed data measured
Sensor-TMP103 Signal Symbol Min Max Measured Units Result TEMP_EPR_I2C_SCLVIH 1.26 1.8 2.0188 V FAIL VIL -0.5 0.54 -0.147 V PASS TEMP_EPR_I2C_SDAVIH 1.26 1.8 1.9796 V FAIL VIL -0.5 0.54 -0.0882 V Pass
- The image is taken from the datasheet
- The image below shows the Schematics used. and the waveform is probed from R174 and R175 resistors
- Below is the probed image from MSO