Hello,
What are the minimum and maximum values of the tolerance, for the yellow highlighted Test condition in case of temperature sensor LMT85QDCKRQ1?
Also do you have these values (Min., Max. tolerances) for the test condition, TA = TJ= -50°C to 0°C; VDD = 2.6 V to 5.5 V?
Thanking you in advance.