2944 was used to verify the phase matching accuracy: TX1 was enabled with Advchirpcfg, and one PRT4 chirp with phases of 0°, 90°, 180° and 270° respectively. DCA data acquisition and analysis only had two phases with a phase difference of 180°. Why is the advchirpcfg phase matching unsuccessful