Hi I am using LM35 precision centigrade temperature sensor in our 32A dc controlled three phase AC Solid state relay. Just while running the temperature rise test hooked up to picolog to find the temperature rise. one of the temperature sensor out of 2 fails after 30 minutes. followed by thyristor failing. Would this short happens because of thermal tapes used or some short circuit.