Part Number: TMAG6180-Q1
Other Parts Discussed in Thread: TMAG5170D-Q1, TMAG5170-Q1, TMAG5111, DRV5055
Hello,
I need the following chips using on gear position system, please help me recommend them.
①The chip used to drive the P-position valve requires current detection, holding current 2A, solenoid valve resistance 3Ω, and sense 28mH.
②Is there a magnetic induction position detection chip, linear position acquisition, used to detect P gear position and claw clutch position, the chip is similar to MLX90377.
The detection distance of the P gear in the Z direction is 3mm, and the moving distance of the P gear magnet in the X direction is 14mm;
the detection distance of the claw clutch in the Z direction is 2.6mm, and the moving distance in the X direction is 6mm.
③Detect the forward and reverse speed of the magnetically encoded gear, the speed is 2500rpm, and the number of pole pairs is 150. The recommended chip is similar to TLE5555iC.

.