We've been using the PGA302 to measure pressure up to 200PSI. Using the PGA302 GUI we run through the linearity calibration and calibrate at 3 pressure ranges (0PSI, 100PSI, 200PSI). Once calibration is done and programmed we go into the PGA302 EEPROM settings and change the values of H0 to 0x0000 and G0 to 0x3FFF to disable temperature calibration. Once done we start testing at the different pressures again but are seeing incorrect readings. At 200 PSI we measure 45PSI.
If we repeat the steps above without the step for disabling temperature compensation our readings are correct.
Attaching the linear calibration and eerom settings after disabling temperature compensation.