The datasheet for this part states "Long exposure to UV and visible light, or exposure to chemical vapors for prolonged periods, should be avoided as it may affect RH% accuracy."
The handling doc only outlines protection procedures for particulate and chemical exposure, nothing about visible or UV light. If this part is used and/or stored in indoor environment with ambient lighting, will it degrade over time/will RH measurements be affected?