Tool/software:
Hi,
Is it okay to connect 20GHz SYNCOUT & SYNCIN as shown below in a 2 cascade system?
1. Primary IWR6243
1-1. Connect FM_CW_CLKOUT (B15) output to FM_CW_SYNCIN2 (D15) input with 50ohm line.
1-2. Connect FM_CW_SYNCIN1(B1) to GND with 50ohm line.
1-3. FM_CW_SYNCOUT(D1) to 50ohm line output.
2. Secondary IWR6243
2-1. Connect the primary FM_CW_SYNCOUT to FM_CW_SYNCIN2(D15) with a 50ohm line.
2-2. Connect FM_CW_SYNCIN1(B1) to GND with 50ohm line.
2-3. Connect FM_CW_CLKOUT(B15) to GND with 50ohm line(Insert a 50 ohm resistor in series).
2-4. Connect FM_CW_SYNCOUT(D1) to GND with 50ohm line(Insert a 50 ohm resistor in series).
3. The SYNCIN2 input lines of 1-1 and 2-1 should be equal length.
Best Regards,
Hiroyuki Taguchi