Tool/software:
Hi Expert,
The customer needs are as follows. Do you have any suitable solutions to suggest?
Could AWR2944 meet customer needs? Or are there any other suggestions?
Detection target: Human
Maximum detection distance: 700-1000 meters
Detection range (FOV): 60-90 degrees
Modulation band: 75MHz (hight output band)
Final data calculation purpose is XY axis, number of target is about 10.
Thanks
Daniel