Tool/software:
Hi Ti expert,
I am using motion_and_presence_detection demo in MMWAVE_L_SDK_05_04_00_01 with GTRACK_3D defined and rebuild image.
When detect an adult with about 170cm height, the posX, posY value in trackerProc_Target is correct, but all the posZ values are small, such as 0.071038.
It's not the height of the human target?
My cfg param:
sensorPosition 0 0 1.9 0 0
Tracker data exmaple:
time, tid, posX, posY, posZ, velX, velY, velZ, accX, accY, accZ
15:13:40,tid 1, 2.439973, 3.257148, 0.071038, -0.201151, -0.268519, -0.005856, 0.000000, 0.000000, 0.000000
15:13:40,tid 1, 2.419858, 3.230296, 0.070453, 0.000000, 0.000000, 0.000000, 0.000000, 0.000000, 0.000000
15:13:40,tid 1, 2.409565, 3.213783, 0.068255, -0.106357, -0.169849, -0.022166, -0.068619, -0.094470, -0.003819
15:13:40,tid 1, 2.394245, 3.187147, 0.060574, -0.139289, -0.231360, -0.050420, -0.112533, -0.156550, -0.010281
15:13:41,tid 1, 2.389378, 3.141573, 0.050747, -0.122868, -0.330514, -0.068077, -0.142384, -0.232732, -0.015953
15:13:41,tid 1, 2.280830, 3.154223, 0.033395, -0.411359, -0.246547, -0.098230, -0.321213, -0.283924, -0.02793
15:13:41,tid 1, 2.282752, 3.075804, 0.019787, -0.347174, -0.401404, -0.109375, -0.293416, -0.372096, -0.03218
15:13:41,tid 1, 2.246567, 3.033804, 0.008689, -0.188258, -0.219307, -0.056297, 0.000000, 0.000000, 0.000000
15:13:41,tid 1, 2.411302, 2.840402, 0.002690, 0.117605, -0.570647, -0.056762, 0.122749, -0.311548, 0.000177
15:13:41,tid 1, 2.292085, 2.847456, -0.001312, -0.088003, -0.482859, -0.054381 -0.010742, -0.216143, 0.00085
15:13:41,tid 1, 2.326970, 2.757880, -0.004731, -0.009800, -0.566832, -0.051132 0.059893, -0.254722, 0.002914
15:13:41,tid 1, 2.374248, 2.665052, -0.005859, 0.098298, -0.632387, -0.044820, 0.175566, -0.259745, 0.007021
15:13:41,tid 1, 2.384955, 2.600514, -0.010306, 0.057927, -0.329181, -0.022059, 0.000000, 0.000000, 0.000000