Tool/software:
Hi all,
We recently tested the AWR1843AOP board in an anechoic chamber and observed constant ghost objects at two ranges: one at 5 m and the other at 140 m.
We were using the MRR lab with a 120 m chirp configuration (ramp slope: 4 MHz/µs). Backtracking the frequency values corresponding to these distances using the formula IF=S⋅2d/c, we found frequencies of approximately 133 kHz and 3.8 MHz.
I have a few questions:
-
Possible Sources of Noise:
- What could be the potential sources of noise in the IF stage causing these ghost objects?
-
High-Pass Filters and Noise Passing Through:
- While inspecting the code, I noticed that two HPFs (with corner frequencies of 175 kHz and 350 kHz) are enabled. Why might noise at 133 kHz have passed through these filters?
-
HPF Specifications from Datasheet:
- The datasheet mentions:
- "Less than ±0.5 dB pass-band ripple/droop"
- "Better than 60 dB anti-aliasing attenuation for any frequency that can alias back into the pass-band."
Could you explain these specifications in detail and how these HPFs function in the digital baseband chain?
- The datasheet mentions:
Regards
Tanoop