Other Parts Discussed in Thread: IWR6843AOP
Tool/software:
I'm looking for a 60 GHz or 77 GHz radar module that has two transmit (Tx) and two receiver (Rx) antennas. However, one of the Tx must transmit horizontal polarisation, and the other vertical polarisation. Similarly, one of the receive antennas must receive horizontal polarisation and the other vertical polarisation.
I wondered if the IWR6843AOP or other evaluation boards had such antennas?
Thank you, Neil