Tool/software:
Hi
I checked OOB source code, platformCfg seems not be really used.
Can I remove related codes about platformCfg ? Will any side-effect happen? Or something I missed?
typedef struct MmwDemo_platformCfg_t
{
/*! @brief GPIO index for sensor status */
uint32_t SensorStatusGPIO;
/*! @brief CPU Clock Frequency. */
uint32_t sysClockFrequency;
/*! @brief UART Logging Baud Rate. */
uint32_t loggingBaudRate;
/*! @brief UART Command Baud Rate. */
uint32_t commandBaudRate;
} MmwDemo_platformCfg;
typedef struct MmwDemo_Cfg_t
{
/*! @brief mmWave Control Configuration. */
MMWave_CtrlCfg ctrlCfg;
/*! @brief mmWave Open Configuration. */
MMWave_OpenCfg openCfg;
/*! @brief Platform specific configuration. */
MmwDemo_platformCfg platformCfg;
/*! @brief Datapath output loggerSetting
0 (default): MSS UART logger
1: DSS UART logger
*/
uint8_t dataLogger;
} MmwDemo_Cfg;
/* Platform specific configuration */
MmwDemo_platformInit(&gMmwMssMCB.cfg.platformCfg);
Thanks
BRs
Bruce