Other Parts Discussed in Thread: AWR1443, AWR1843, AWR1843AOP, AWR2944, AWRL1432, AWR2944P, AWR2544
Tool/software:
Hi ,
I am Surya from Intangles Lab Pvt. Ltd. from india
Our Company is developing ADAS Level 1 and level 2 Systems for Heavy Commercial Vehicles.
We were looking out for options to develop our Mid to Long Range 77GHz Radar system for AEBS (Advanced Emergency Braking System) and ACC (Adaptive Cruise Control).
we found the below TI Chipsets with Built-in processor
AWR1642 | AWR1443 | AWR1843 | AWR1843AOP | AWR2944 | AWRL1432 | AWR2944P | AWR2544 |
We need some help in filtering them out to match the best IC for our use case
Our Functional Requirements
1. Short and Mid Range Point Cloud data
2. CAN-FD
3. SPI or any Openly available Communication Interface to connect to our Existing Hardware
4. On Device Processing
5. better Resolution
6. 90°-100° Field of View : Short / Mid Range
7. 30° Field of View : Long Range
From our Research we preferred AWR1642, AWR1843 & AWR2944
We need Suggestions and Recommendations from People who worked with these Chipsets to help us find the appropriate Chipset for our use case
Thank and Regards
Surya Thanush
Intangles Labs Pvt. Ltd.