Other Parts Discussed in Thread: TMAG5170
Tool/software:
Hi
We are currently exploring position sensing solutions for a project that involves non-contact linear position detection. We are considering the TMAG5170-Q1 Hall-effect sensor and would appreciate your guidance on its suitability for our specific setup.
Application Overview:
-
Function: Detect linear position of a magnetic target
-
Motion Type: Vertical linear movement (0–200 mm stroke)
-
Target: Magnetic element mounted to a moving iron component
-
Sensor Mounting: Inside enclosure, side-mounted
-
Barrier: 0.5 to 2 mm fixed aluminum plate between sensor and target
-
Sensor-to-Target Gap: Approx. 5-10 mm
-
Required Accuracy: ±1 or 2 mm
-
Environment: Zone 1 hazardous area, requires intrinsically safe components
Is this component compatible with my application parameters?
Regards,
Manohar.