Tool/software:
Hi, TI experts,
As mentioned in the title, the following table lists the two chirp parameters.
Please help clarify whether the factory calibration, range bias, and RX phase compensation need to be redone to handle unacceptable differences in chirp parameters compared to those used by the radar application software.
|
chirp parameters in the process of factory calibration, range Bias, and RX phase compensation
|
chirp parameters in radar application software
|
||
|
ChirpRfFreqStart
|
76
|
76
|
|
|
chirpSlope
|
23
|
15.4
|
|
|
ChirpRampEndTime
|
26
|
26
|
|
|
calRfFreq
|
95.136
|
88.8128
|
refer to mmwDemo_factoryCal
|
|
carrier frequency (Fc)
|
76.304
|
76.211
|
refer to mmWaveSensingEstimator
|
Thanks.
Best,
Nelson