AWRL6432: AWRL6432 boot mode

Part Number: AWRL6432

Tool/software:

Q1: When the SOP setting is "MODE2," is it acceptable to keep TDO_SOP0 pulled up when using JTAG?

Q2: Why the constants of the SOP0 pull resistor: common R203: 10kΩ, R204: 7.87kΩ for pull-up, and R205: 82.5kΩ for pull-down?

Q3: Why the constants of the SOP1 pull resistor: common R206: 10kΩ & R207: 82.5kΩ, R207: 7.87kΩ for pull-up, and R208: 82.5kΩ // R207: 7.87kΩ for pull-down? Also, is it correct to understand "OFF" as a weak pull-down?