LDC2112: 需要调试支持

Part Number: LDC2112

Tool/software:

Title: Issue with LDC2112 Touch Chip Failing to Output Trigger Signal​​
The LDC2112 is being used as a touch detection chip. Currently, an issue has been encountered: ​​the chip fails to output a trigger signal normally.​​ The software has read an error code/status from the chip's register.
The peripheral configuration of the chip is as follows:
​​Ccom = 22 nF​​
​​Cin = 220 pF​​
The sensor coil is designed with the following parameters:
​​Number of Turns: 24​​
​​Outer diameter of inductor(Dout): 16 mm​​
​​Trace Width: 4 mil​​
​​Spacing between traces(S): 4 mil​​
​​Layers:2 layer
Space between 1st layer and 2nd layer:1.6mmODA-sensor小板.pdf