LDC1612: LDC1612 inquiry

Part Number: LDC1612


Hi Team,

For a short-range LD1612 based target detection sensor, where the target would be a 3 mm diameter x 1 mm thick copper metal surface that would never be any further than ~1 mm away from the coil, where this coil would be the Type “N” Reference Coil (3 mm diameter, 3 turns per layer, 4 layers, 4 mil trace width and space). Also, what would be the most appropriate tank circuit components, L (inductor) and C (capacitor), for uses onboard the Type “N” Reference Coil PCB, and what LDC1612 register values setting would best optimize the LDC1612 for such a single coil (Ch0 only) sensor where there’s really no need for fast sampling.

Regards,

Marvin