Part Number: SM320F2812-HT
Dear TI component selection team,
We require a very high temperature micro-controller for an upcoming project with the SM320F2812-HT being the obvious high temp candidate. The datasheet states 'custom temperature ranges available', what are these ranges and is 220°C the highest possible? Also are there samples or low volume orders we can make to test this DSP please?
Kind regards,
Jake