We are looking for specific sensors but are however not sure of the specifications of the TI sensors and if they would suit our requirements. Here is what we are looking for:
Temperature measurement
Application: Measure surface temperature, either by contacting the surface or by f.ex. IR measurement.
Measurement type: Relative measurement
Response time: Less than 1 second. Preferably around 1 degree Celsius per 0.1 seconds or better.
Accuracy/Resolution: Preferably at 0.0001 degree Celsius in the temperature range between +30 to +40 degrees Celsius.
Sensor operating temp: +0 to +60 degrees Celsius
Storage temp: Optimum -40 to +120 degrees Celsius. Minimum 0 to +85 degrees Celsius.
Signal: Preferably Analogue but digital may be ok
Voltage: Maximum 5V. Other voltage may be possible but preferably not.
We really appreciate a fast answer of what type could suite our needs!
Thanks and best regards,
Carl