HI,
I use LMT86 with supply voltage 5.3V decoupled with 0.1uF.
The output voltage is devided with resistor 1M and 20K. The 20K resistor parallel with 22uF.
At room temperature 30 deg. C, the output pin of LMT86 is about 2.3V.
It is not the same with data sheet 1.8V.
Why?