I have a Non Destructive Testing (NDT)application in which I use a Data Acquisition Card from other company to acquire Analog Input Signals from Hall Effect Sensors (SS494B Honeywell) and then perform some Signal Processing using a software which then helps to visualize on the Computer Screen any defects detected.
My questions are:
(1) Does TI carry any Data Acquisition OEM Card with multiple Channels for Analog Input (16-bit), Analog Output (16-bit), Digital Inputs, Digital Outputs, and Counters?
(2) Can the DRV5000 Hall Effect Sensors be use also in place of the SS494B Hall Effect Sensors?