Dear TI-Team!
I have designed a coil for the LDC1614 (28 Bit) with your Tool WEBENCH Designer with following data:
Distance: 0.6 cm
Diameter of Target: 5cm
Target material: Copper
Coil Footprint (cm²): 9,73
Coil Turns: 83
Coil Diameter (cm) : 3,52
Layers: 4
Distance Resolution: 0.0647 µm
Free Field Inductance: 1383,21 µH
Suggested External Capacitance: 18,31 pF
Free Field Frequency: 1 MHz
LDC1314 (12Bit) has with the same coil a distance resolution of 35,1068 µm.
Now i want to use the same Coil with the LDC1101 (24Bit) in LHR Mode.
What resolution do I get there?
Regards,
Jan