Hi
We're doing competition comparison of DRV5013 for our customers request.
So, would you please teach us the following specification.
1) The output saturated voltage (Iout=20mA)(min/typ/max)
2) The chopper frequency (KHz)(min/typ/max)
3) Reverse current of power supply (@-30V)(-mA)(min/typ/max)
4) Recommendation operating output current condition (min/typ/max)
5) The magnetic special quality min/max value of Bh
A1220 or EM6011 are writing a above specification.
Regards,
PAN-M