Dear LDC team,
I am trying to promote LDC part to my customer Conair, they are now agree to select the LDC for different application, such as Button application for their griddler and weight scale (TIDA-0215), for the button application we had no issue. While for the weight scale, they are asking if they can reference to TIDA-0215? If yes, they would like us to confirm if we can support below standard. Also what is the resolution we can achieve? Kindly advice. Thanks.
Normal scale : Max capacity: 182KG / 200KG
Resolution: 0.05KG / 0.1LB
Accuracy: +/- 0.75%
High accuracy scale: Max capacity: 182KG
Resolution: 0.05KG / 0.1LB
Accuracy: Average tolerance less than 0.3 KG / 0.6 LB
Japan scale: Max capacity: 150 LG / 182KG
Resolution: 0.1 KG / 0.2LB or 0.05KG / 0.1LB
Accuracy: Under half capacity: Average tolerance less than 0.2 KG / 0.3 LB
Over half capacity: Average tolerance less than 0.3 KG / 0.4 LB
BRs
Henry