I am looking at the TDC1011 or the PGA450Q1 for a tank level sensing solution. The TDC1011 may be more suited as it operated at 3v and my design will operate from a 3v battery. I want to measure the level of oil/water in a tank. The tank will be a cylinder and could be upto 3v in depth/height/diameter. The sensor will be at the top of the tank and so will be measuring the air and echoing off the liquid.
Is the TDC1011 a suitable part for this application considering 3m range requirement?
The webench design tool recommends the following transducer, but sense we will be measuring air rather than water are these the best options and the best resonant frequrency?
And considering the 3M range also. Steminc SMD10T2R111WL Steminc SMD15T21R111WL AudioWell AW5Y15.5200AL145 AudioWell AW5Y14200A CTD TPC-D1020S