Other Parts Discussed in Thread: LDC1614
We're experiencing a weird issue where every 157th sample of our LDC1101's L measurement is low when measuring in RP+L mode.
Any idea why this might happen?
Here's some of our setup parameters:
Register settings:
RP_SET |
TC1 |
TC2 |
DIG_CONF |
0x24 |
0xDB |
0xf9 |
0xB7 |
Sensor Parameters:
Csensor | 100.0 | pF |
Lsensor (No Target) | 73.50 | µH |
fSENSOR(No Target) | 1.856 | MHz |
Sensor Rp
|
12.00 | kΩ@1.856MHz |
Rs | 61.25 | 2 |
Rs | 61.25 | Ω |
Sensor Diameter | 23.00 |
mm
|
Closest Target Distance | 15.00 |
mm
|
Sensor Diameter mm | 23.00 | |
Target distance mm | 15.00 | |
ratio | 0.65 | |
L scaling factor | 0.98 | |
fSENSOR(wIth Target) | 1.87 | MHz |
Our sensor clock is running at 8MHz. Our master IC grabs data on a DRDY interrupt.