I'm looking for a good radar device to use for drone object avoidance. All the information is geared toward automotive.
I need a radar that has -
approx 45 degrees H & V FOV
ability to detect small objects like wood and metal utility poles and (hopefully) utility wires at > 15M distance.
ability to detect trees and other vegetation at > 30M distance.
lightweight.(200g or less) preferable and small.
Update rate of at least 10Hz.
distance accuracy +/- 3 M.
Low cost (< $350).
Analog, SPI, RS-232 or I2C output.
Can anyone tell me where I can find a completed unit that can meet the specs above?