Other Parts Discussed in Thread: MATHLIB
Tool/software: TI C/C++ Compiler
Hello,
I just do the compile according to the BuildInstructions. However, it cannot compile demo_dss.bin.
The compile log info:
******************************************************************************
Built the MSS Millimeter Wave OUT & BIN Formats
******************************************************************************
Configuring RTSC packages...
xs --xdcpath="c:/ti/bios_6_50_01_12/packages;C:/ti/mmwave_sdk_01_00_00_05/packages" xdc.tools.configuro -t ti.targets.elf.C674 -p ti.platforms.c6x:IWR16XX:false:600 -DMMWAVE_SDK_DEVICE=iwr16xx -DMMWAVE_SDK_DEVICE_TYPE=xwr16xx -r release -c C:/ti/ti-cgt-c6000_8.1.3 -o dss/mmw_configPkg_xwr16xx dss/dss_mmw.cfg
Finished configuring packages
cl6x -mv6740 --abi=eabi -g --define=SOC_XWR16XX --display_error_number --diag_warning=225 --diag_wrap=off -z --reread_libs --warn_sections --ram_model -iC:/ti/ti-cgt-c6000_8.1.3/lib -iC:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/osal/lib -iC:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/soc/lib -iC:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/uart/lib -iC:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/lib -iC:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/mailbox/lib -iC:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/adcbuf/lib -iC:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/edma/lib -iC:/ti/mmwave_sdk_01_00_00_05/packages/ti/control/mmwavelink/lib -iC:/ti/mmwave_sdk_01_00_00_05/packages/ti/control/mmwave/lib -iC:/ti/tmdemo/mmwave_demo_dev/lib/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/lib -iC:/ti/tmdemo/mmwave_demo_dev/radarDemo/chains/RadarReceiverEDMA_mmwSDK/mmw_TMDemo/BuildInstructions../../../../../../lib/c674x-dsplib_1_03_00_01/lib -iC:/ti/mmwave_sdk_01_00_00_05/packages/ti/alg/mmwavelib/lib -llibosal_xwr16xx.ae674 -llibsoc_xwr16xx.ae674 -llibcrc_xwr16xx.ae674 -llibuart_xwr16xx.ae674 -llibmailbox_xwr16xx.ae674 -llibmmwavelink_xwr16xx.ae674 -llibmmwave_xwr16xx.ae674 -llibadcbuf_xwr16xx.ae674 -llibedma_xwr16xx.ae674 -llibmmwavealg_xwr16xx.ae674 -ldsplib.ae64P -ldsplib674x_elf.lib
\
-ldss/mmw_configPkg_xwr16xx/linker.cmd --map_file=xwr16xx_mmw_demo_dss.map obj_xwr16xx/dss_main.oe674 obj_xwr16xx/dss_config_edma_util.oe674 obj_xwr16xx/dss_data_path.oe674 obj_xwr16xx/radarProcess.oe674 obj_xwr16xx/RADARDEMO_clusteringDBscan.oe674 obj_xwr16xx/RADARDEMO_clusteringDBscan_priv.oe674 obj_xwr16xx/RADARDEMO_detectionCFAR.oe674 obj_xwr16xx/RADARDEMO_detectionCFAR_priv.oe674 obj_xwr16xx/RADARDEMO_dopplerProc.oe674 obj_xwr16xx/RADARDEMO_dopplerProc_priv.oe674 obj_xwr16xx/RADARDEMO_dopplerProc_utils.oe674 obj_xwr16xx/RADARDEMO_rangeProc.oe674 obj_xwr16xx/RADARDEMO_rangeProc_priv.oe674 obj_xwr16xx/cycle_measure.oe674 obj_xwr16xx/radarOsal_malloc.oe674 obj_xwr16xx/RADARDEMO_aoaEstDML.oe674 obj_xwr16xx/RADARDEMO_aoaEstDML_priv.oe674 obj_xwr16xx/RADARDEMO_aoaEstBF.oe674 obj_xwr16xx/RADARDEMO_aoaEstBF_priv.oe674 obj_xwr16xx/RADARDEMO_clusterTracker.oe674 obj_xwr16xx/RADARDEMO_clusterTracker_math.oe674 obj_xwr16xx/RADARDEMO_clusterTracker_priv.oe674 \
C:/ti/mmwave_sdk_01_00_00_05/packages/ti/platform/xwr16xx/c674x_linker.cmd dss/dss_mmw_linker.cmd -lrts6740_elf.lib -o xwr16xx_mmw_demo_dss.xe674
<Linking>
"dss/dss_mmw_linker.cmd", line 49: warning #10068-D: no matching section
"dss/dss_mmw_linker.cmd", line 38: error #10099-D: program will not fit into available memory. run placement with alignment fails for section ".fastCode" size 0x6f60 . Available memory ranges:
L1PSRAM size: 0x7000 unused: 0x7000 max hole: 0x7000
error #10010: errors encountered during linking; "xwr16xx_mmw_demo_dss.xe674" not built
>> Compilation failure
gmake: *** [dssDemo] Error 1
C:\ti\tmdemo\mmwave_demo_dev\radarDemo\chains\RadarReceiverEDMA_mmwSDK\mmw_TMDemo>
----------------------
The building of mmwave_sdk_01_00_00_05 is successful.
The mmwave_sdk_setupenv.bat is changed as follows:
set DOWNLOAD_FROM_CCS=yes
set MMWAVE_SDK_DEVICE=iwr16xx
set R4F_CODEGEN_INSTALL_PATH=C:/ti/ti-cgt-arm_16.9.1.LTS
set MMWAVE_SDK_INSTALL_PATH=C:/ti/mmwave_sdk_01_00_00_05/packages
set BIOS_INSTALL_PATH=c:/ti/bios_6_50_01_12/packages
set XDC_INSTALL_PATH=c:/ti/xdctools_3_50_00_10_core
set PERL_INSTALL_PATH=C:/Strawberry/perl/bin
set C674_CODEGEN_INSTALL_PATH=C:/ti/ti-cgt-c6000_8.1.3
set C64Px_DSPLIB_INSTALL_PATH=C:/ti/tmdemo/mmwave_demo_dev/lib/dsplib_c64Px_3_4_0_0
set C674x_MATHLIB_INSTALL_PATH=C:/ti/mathlib_c674x_3_1_2_1
set XWR16XX_RADARSS_IMAGE_BIN=C:/ti/mmwave_sdk_01_00_00_05/firmware/radarss/xwr16xx_radarss_rprc.bin
-------------------------
Who can help me at this point?
Thanks,
Kang