Other Parts Discussed in Thread: AWR1642,
Hi
We are planning to use AWR1x series sensors for a Blind Spot Detection application. Need help to ascertain whether AWR1443 or AWR1642 is more suitable for the same.
Requirements:
- Range: 30 m .
- Range Resolution: 0.04 m
- Need to implement clustering, tracking, and rejection algorithms.
Regards,
Ajaypal