Other Parts Discussed in Thread: LMK00804B
Hi experts,
I want to know recommended fanout clock buffer for DIG_SYNC and 40 MHz Reference clock on 4-chip cascaded system of AWR1243.
And what are important considerations?
- Supply Voltage : 3.3V?, 2.5V?, 1.8V? (@VIOIN=3.3V)
- Input/Output Level : LVCMOS?, LVDS?, HCSL?, LVPECL?, LVTTL?
- Interface Type : Single-ended, Differential
- Required Performance : Skew, Additive Jitter, fmax
- Others : Input/Output termination, Pull-up, Pull-down
Thanks in advance!
Best Regards,
Koki Tanji