Our customer want to use OPT3101 in Capsule Endoscape for close range measure. Want to confirm the feasibility.
demand as below:
Chip size. Maximum dimension (diagonal) <10mm
Thickness <2mm
LED, photodiode and chip can be separated (optional).
LED and photodiodes can use small devices (0603 package).
Range range: 0~100mm (or 0~50mm, water)
Error <10% @100mm
The environment is full of digestive juice (such as water).
No environmental light, or use under LED white light
There is a transparent optical front shell between the infrared transmitting and receiving window and the target being measured. The thickness is less than 1mm, and the arc is shaped.
The target is digestive tract mucosa or villus (yellow to red).
Environmental temperature 37~42 C
Measurement frequency is less than 20Hz, adjustable
Circuit requirements. Working voltage is less than 3.0V
The working current is less than 30mA (non rigid requirements, as small as possible).
Other requirements: multipoint measurement