Other Parts Discussed in Thread: MMWAVE-STUDIO
With the help of mmWaveSensingEstimator 1.2.0, I have generated a profile (attached). I am not interested in velocity mesurement therefore I want to skift doppler FFT. However, According to the mmWaveSDK demo, there must be at least 16 doppler bins. I would like to know if the AWR1642Boost can be programmed with the profile I generated. I would be glad if someone can tell, what changes I should make in short range radar example of mmWave Automotive Toolbox for this porfile to work.
{ "platform": "xWR1642", "num_rx": 4, "num_tx": 2, "tx_gain": 12.5, "rx_gain": 48, "frequency_range": "77 - 81", "maximum_bandwidth": 4000, "tx_power": 12.5, "ambient_temperature_degC": 20, "maximum_detectable_range": 110, "range_resolution": 3.8, "maximum_velocity_kmph": 3, "velocity_resolution_kmph": 11, "measurement_rate": 800, "typical_detected_object": "Car", "detection_loss": 1, "system_loss": 1, "implementation_margin": 2, "detection_SNR": 12, "maximum_radar_cube_size": 768, "maximum_RF_bandwidth": 5, "maximum_sampling_frequency": 6.25, "sensor_maximum_bandwidth": 4000, "maximum_allowed_bandwidth": 4000, "starting_frequency": 77, "maximum_velocity": 0.8333333333333334, "velocity_resolution": 3.0555555555555554, "valid_sweep_bandwidth": 3947.3684210526317, "idle_time": 7, "adc_valid_start_time": 4.2, "excess_ramping_time": 1, "periodicity": 1.25, "ambient_temperature": 293.15, "noise_figure": 16, "num_virtual_rx": 8, "non_coherent_combining_loss": 3, "rcs_value": 5, "combined_factor_in_dB": 38, "combined_factor_linear": 6309.57344480193, "inter_chirp_time": 12.2, "aux_comp_coeff_a": 78973684210.52632, "aux_comp_coeff_b": -44019942.10526316, "chirp_time": 557.4001332889036, "ramp_slope_init": 7.081750048679462, "ramp_slope_parameter": 147, "ramp_slope": 7.097125053405762, "aux_comp_T1": 1, "maximum_beat_frequency": 5.204558372497559, "sampling_frequency": 5.782842636108398, "number_of_samples_per_chirp": 3224, "total_sweep_bandwidth": 3993.632323004983, "idle_time_minimum": 7, "ramp_end_time": 562.7112799835086, "carrier_frequency": 77.02981078992607, "aux_comp_T2": 3.2, "adc_valid_start_time_2": 4.2, "lambda": 3.894596091091968, "max_chirp_repetition_period": 1168, "chirp_repetition_period": 1139, "num_range_fft_bins": 4096, "min_num_of_chirp_loops": 1, "max_range_for_typical_detectable_object": 737.1004795921523, "min_rcs_detectable_at_max_range": 0.0024798988652802523, "num_doppler_fft_bins": 1, "active_frame_time": 1.139, "range_inter_bin_resolution": 2.9910156249999997, "velocity_inter_bin_resolution": 3.0555555555555554, "radar_cube_size": 128 }