Other Parts Discussed in Thread: IWR1443, IWR1443BOOST,
Our customer has an immediate need to a product using either the 1624 or the 1443. The application has the following general specifications
1st, which would TI recommend, the 1642 or 1443?
2nd, standard antenna pattern shown in the dev docs, or one modified for range and narrower FOV?
3rd, any suggestions for a consultant to speed things along?
General application description
General Application Goal
Detect an adult human moving at a walking pace at 100 meters within 5 seconds
General Application Conditions
-
We have no power considerations
-
We have no size constraints
-
We are a stationary application
-
We have a stable operating environment
-
We are a 24/7 application, constant operation
-
We are a 2D (two dimensional X-Y) application
-
We are a 360-degree horizontal and +/- 15 degree vertical application
-
We believe will use 4 chips per system, in other words we intend to use a 90 degree FOV sensor
-
Each chips target sampling time (chirp profile) can be up to 4 seconds long
-
We do not need high accuracy target edge resolution
-
We do not need high accuracy direction of travel resolution
-
We do not need high accuracy target velocity resolution
-
We do not need target velocities over 40mph