Other Parts Discussed in Thread: SYSBIOS
Tool/software: TI-RTOS
Hi E2E Team,
I'm bringing up ODS OOB demo on SDK 2.1, I had copied sources inside "C:\ti\mmwave_sdk_02_01_00_04\packages\ti\demo\xwr16xx\ODS" directory. sources downloaded from TI resource explore automotive toolbox and its latest version. Trying to build over command line console, it returns error few binaries are missing:
Please find build failure log, also tried in CCS there also problem to build. I have cross check mmw and ODS demo make files there certain changes noticed.
C:\ti\mmwave_sdk_02_01_00_04\packages\ti\demo\xwr16xx\ODS>gmake clean
SHMEM_ALLOC is set to 0x00000006
Cleaning the MSS Millimeter Wave Demo Objects
Cleaning the MSS Millimeter Wave Demo RTSC package
Cleaning the DSS Millimeter Wave Demo Objects
Cleaning the DSS Millimeter Wave Demo RTSC package
C:\ti\mmwave_sdk_02_01_00_04\packages\ti\demo\xwr16xx\ODS>gmake all
SHMEM_ALLOC is set to 0x00000006
Configuring RTSC packages...
C:/ti/xdctools_3_50_04_43_core/xs --xdcpath="C:/ti/bios_6_53_02_00/packages;C:/t
i/mmwave_sdk_02_01_00_04/packages" xdc.tools.configuro -t ti.targets.arm.elf.R4F
t -p ti.platforms.cortexR:AWR16XX:false:200 -r release -c C:/ti/ti-cgt-arm_16.9.
6.LTS -DMMWAVE_SDK_DEVICE_TYPE=xwr16xx --compileOptions "--enum_type=int" -o ms
s/ods_configPkg_xwr16xx mss/mss_ods.cfg
making package.mak (because of package.bld) ...
generating interfaces for package ods_configPkg_xwr16xx (because package/package
.xdc.inc is older than package.xdc) ...
configuring mss_ods.xer4ft from package/cfg/mss_ods_per4ft.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making C:/ti/mmwave_sdk_02_01_00_04/packages/ti/demo/xwr16xx/ODS/mss/ods_configP
kg_xwr16xx/package/cfg/mss_ods_per4ft.src/sysbios/sysbios.aer4ft ...
gmake[1]: Entering directory `C:/ti/mmwave_sdk_02_01_00_04/packages/ti/demo/xwr1
6xx/ODS/mss/ods_configPkg_xwr16xx/package/cfg/mss_ods_per4ft.src/sysbios'
cler4ft C:/ti/bios_6_53_02_00/packages/ti/sysbios/BIOS.c ...
asmer4ft C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/IntrinsicsSupport_
asm.asm ...
asmer4ft C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/TaskSupport_asm.as
m ...
asmer4ft C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/v7r/vim/Hwi_asm.sv
7R ...
asmer4ft C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/v7r/vim/Hwi_asm_sw
itch.sv7R ...
asmer4ft C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/exc/Exception_asm.
asm ...
asmer4ft C:/ti/bios_6_53_02_00/packages/ti/sysbios/family/arm/v7r/tms570/Core_as
m.sv7R ...
arer4ft BIOS.obj arm_IntrinsicsSupport_asm.obj arm_TaskSupport_asm.obj vim_Hwi_a
sm.obj vim_Hwi_asm_switch.obj exc_Exception_asm.obj tms570_Core_asm.obj ...
gmake[1]: Leaving directory `C:/ti/mmwave_sdk_02_01_00_04/packages/ti/demo/xwr16
xx/ODS/mss/ods_configPkg_xwr16xx/package/cfg/mss_ods_per4ft.src/sysbios'
Build of libraries done.
cler4ft package/cfg/mss_ods_per4ft.c ...
Finished configuring packages
[R4 Device/Type: awr16xx/xwr16xx] Building file: mss/mss_main.c
[R4 Device/Type: awr16xx/xwr16xx] Building file: mss/mss_ods_cli.c
C:/ti/ti-cgt-arm_16.9.6.LTS/bin/armcl -mv7R4 --code_state=16 --float_support=VFP
v3D16 --abi=eabi -me -g --display_error_number --diag_warning=225 --diag_wrap=of
f -z --reread_libs --warn_sections --rom_model --unused_section_elimination -iC:
/ti/ti-cgt-arm_16.9.6.LTS/lib --reread_libs --emit_warnings_as_errors --define=M
MWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHM
EM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 -iC:/ti/mmwave_sdk_0
2_01_00_04/packages/ti/drivers/osal/lib -iC:/ti/mmwave_sdk_02_01_00_04/packages/
ti/drivers/esm/lib -iC:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/soc/lib -i
C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/pinmux/lib -iC:/ti/mmwave_sdk_0
2_01_00_04/packages/ti/drivers/uart/lib -iC:/ti/mmwave_sdk_02_01_00_04/packages/
ti/drivers/dma/lib -iC:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/crc/lib -i
C:/ti/mmwave_sdk_02_01_00_04/packages/ti/drivers/gpio/lib -iC:/ti/mmwave_sdk_02_
01_00_04/packages/ti/drivers/mailbox/lib -iC:/ti/mmwave_sdk_02_01_00_04/packages
/ti/control/mmwavelink/lib -iC:/ti/mmwave_sdk_02_01_00_04/packages/ti/control/mm
wave/lib -iC:/ti/mmwave_sdk_02_01_00_04/packages/ti/utils/cli/lib -llibosal_xwr1
6xx.aer4f -llibesm_xwr16xx.aer4f -llibsoc_xwr16xx.aer4f -llibpinmux_xwr16xx.aer4
f -llibdma_xwr16xx.aer4f -llibcrc_xwr16xx.aer4f -llibuart_xwr16xx.aer4f -llibgpi
o_xwr16xx.aer4f -llibmailbox_xwr16xx.aer4f -llibmmwavelink_xwr16xx.aer4f -llibmm
wave_xwr16xx.aer4f -llibcli_xwr16xx.aer4f
\
-lmss/ods_configPkg_xwr16xx/linker.cmd --map_file=xwr16xx_ods_ti_design_
mss.map obj_xwr16xx/mss_main.oer4f obj_xwr16xx/mss_ods_cli.oer4f \
C:/ti/mmwave_sdk_02_01_00_04/packages/ti/platform/xwr16xx/r4f_linker.cmd
mss/mss_ods_linker.cmd -l"rtsv7R4_T_le_v3D16_eabi.lib" -o xwr16xx_ods_ti_design
_mss.xer4f
<Linking>
C:/ti/xdctools_3_50_04_43_core/bin/cp -f mss/ods_configPkg_xwr16xx/package/cfg/m
ss_ods_per4ft.rov.xs mss_ods_per4ft.rov.xs
Built the MSS Millimeter Wave Demo [Preparing the BIN Format]
process_begin: CreateProcess(NULL, C:/ti/mmwave_sdk_02_01_00_04/packages/scripts
/windows/generateBin.bat xwr16xx_ods_ti_design_mss.xer4f xwr16xx_ods_ti_design_m
ss.bin, ...) failed.
make (e=2): The system cannot find the file specified.
gmake: *** [mssDemo] Error 2
C:\ti\mmwave_sdk_02_01_00_04\packages\ti\demo\xwr16xx\ODS>