Part Number: DCA1000EVM
Other Parts Discussed in Thread: AWR1642
Hello,
I recently got the DCA1000 board. I want it for continuous streaming but there is an initial problem even with the capture demo in mmwave studio. In fact, I followed the steps in "DCA1000EVM Quick Start Guide". I ran the capture demo, but I got the following at the output:
[13:08:53] [RadarAPI]: Opening Gpio Control Port()
[13:08:53] [RadarAPI]: Status: Passed
[13:08:54] [RadarAPI]: Opening Board Control Port()
[13:08:54] [RadarAPI]: Status: Passed
[13:08:54] [RadarAPI]: ar1.frequencyBandSelection("77G")
[13:08:55] [RadarAPI]: ar1.FullReset()
[13:08:55] [RadarAPI]: Status: Passed
[13:08:55] [RadarAPI]: RS232 is not connected ..!!!!
[13:08:56] [RadarAPI]: Closing Board Control Port()
[13:08:56] [RadarAPI]: Status: Passed
[13:08:56] [RadarAPI]: Closing Gpio Control Port()
[13:08:56] [RadarAPI]: Status: Passed
[13:08:56] [RadarAPI]: ar1.SOPControl(2)
[13:08:56] [RadarAPI]: Status: Passed
[13:08:57] [RadarAPI]: ar1.Connect(5,115200,1000)
[13:08:58] [RadarAPI]: ar1.Calling_IsConnected()
[13:08:59] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[13:08:59] [RadarAPI]: Status: Passed
[13:08:59] [RadarAPI]: ar1.SelectChipVersion("XWR1642")
[13:08:59] [RadarAPI]: Status: Passed
[13:08:59] Device Status : XWR1642/ASIL-B/SOP:2/ES:1
[13:09:00] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[13:09:00] [RadarAPI]: Status: Passed
[13:09:00] [RadarAPI]: ar1.SelectChipVersion("XWR1642")
[13:09:00] [RadarAPI]: Status: Passed
[13:09:00] Device Status : XWR1642/ASIL-B/SOP:2/ES:1
[13:09:00] [RadarAPI]: ar1.SaveSettings('D:\Users\pc-admin.GS-LT1\AppData\Roaming\RSTD\ar1gui.ini')
[13:09:05] [RadarAPI]: ar1.ReadRegister(0xffffe214, 0, 31)
[13:09:05] [RadarAPI]: ar1.ReadRegister(0xffffe210, 0, 31)
[13:09:06] [RadarAPI]: ar1.ReadRegister(0xffffe218, 0, 31)
[13:09:06] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti8\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Scripts\\..\\..\\rf_eval_firmware\\radarss\\xwr16xx_radarss.bin")
[13:09:06] [RadarAPI]: Downloading BSS Patch RPRC Binary..
[13:09:13] [RadarAPI]: ar1.GetBSSFwVersion()
[13:09:13] [RadarAPI]: BSSFwVersion:(01.06.00.00 (06/09/16))
[13:09:13] BSS FW Download Success
[13:09:15] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti8\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Scripts\\..\\..\\rf_eval_firmware\\masterss\\xwr16xx_masterss.bin")
[13:09:16] [RadarAPI]: Downloading MSS RPRC Binary..
[13:09:27] MSS FW Download Success
[13:09:29] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[13:09:29] MSS power up done async event received!
[13:09:29] [RadarAPI]: Status: Passed
[13:09:29] Power On Success
[13:09:30] [RadarAPI]: ar1.RfEnable()
[13:09:30] BSS power up done async event received!
[13:09:30] [RadarAPI]: Status: Passed
[13:09:31] [RadarAPI]: ar1.GetBSSFwVersion()
[13:09:31] [RadarAPI]: BSSFwVersion:(01.06.00.00 (06/09/16))
[13:09:31] RF Enable Success
[13:09:32] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 1, 0)
[13:09:32] [RadarAPI]: Status: Passed
[13:09:32] ChanNAdcConfig Success
[13:09:33] [RadarAPI]: ar1.LPModConfig(0, 1)
[13:09:34] [RadarAPI]: Status: Passed
[13:09:34] LPModConfig Success
[13:09:36] [RadarAPI]: ar1.RfInit()
[13:09:36] RF Init async event received!
[13:09:36] [RadarAPI]: Time stamp, Temperture: 0,0; APLL Status, Update: 0, 0; SynthVCO1 Status, Update: 0, 0; SynthVCO2 Status, Update: 1, 0; LODist Status, Update: 1, 0; RxADCDC Status, Update: 1, 0; HPFcutoff Status, Update: 1, 0; LPFcutoff Status, Update: 1, 0; PeakDetector Status, Update: 0, 0; TxPower Status, Update: 0, 0; RxGain Status, Update: 0, 0; TxPhase Status, Update: 0, 0; RxIQMM Status, Update: 0, 0;
[13:09:36] [RadarAPI]: Status: Passed
[13:09:36] RfInit Success
[13:09:37] [RadarAPI]: ar1.DataPathConfig(1, 1, 0)
[13:09:37] [RadarAPI]: Status: Passed
[13:09:37] DataPathConfig Success
[13:09:38] [RadarAPI]: ar1.LvdsClkConfig(1, 1)
[13:09:38] [RadarAPI]: Status: Passed
[13:09:38] LvdsClkConfig Success
[13:09:39] [RadarAPI]: ar1.LVDSLaneConfig(0, 1, 1, 0, 0, 1, 0, 0)
[13:09:42] Status: Failed, Error Type: RESP TIMEOUT
[13:09:42] LVDSLaneConfig failure
[13:09:43] [RadarAPI]: ar1.ProfileConfig(0, 77, 100, 6, 60, 0, 0, 0, 0, 0, 0, 29.982, 0, 256, 5000, 0, 0, 30)
[13:09:46] Status: Failed, Error Type: RESP TIMEOUT
[13:09:46] ProfileConfig failure
[13:09:47] [RadarAPI]: ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 1, 0)
[13:09:50] Status: Failed, Error Type: RESP TIMEOUT
[13:09:50] ChirpConfig failure
[13:09:51] Test Source Already Disabled...!!!
[13:09:51] [RadarAPI]: Status: Passed
[13:09:51] [RadarAPI]: ar1.FrameConfig(0, 0, 8, 128, 40, 0, 1)
[13:09:54] Status: Failed, Error Type: RESP TIMEOUT
[13:09:54] [RadarAPI]: MatlabProc Status: Failed
[13:09:54] FrameConfig failure
[13:09:55] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000")
[13:09:55] [RadarAPI]: passed
[13:09:55] SelectCaptureDevice Success
[13:09:56] [RadarAPI]: StatusDCCard Event Registered
[13:09:56] [RadarAPI]: Status: Passed
[13:09:56] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
[13:09:56] [RadarAPI]: Status: Passed
[13:09:56] [RadarAPI]: SYSTEM_CONNECT_CMD_CODE Async event recieved(9)
[13:09:56] [RadarAPI]: ConnectRFDCCard Status: Passed
[13:09:56] [RadarAPI]: Status: Passed
[13:09:56] [RadarAPI]: READ_FPGA_VERSION_CMD_CODE event recieved(14)
[13:09:56] [RadarAPI]: Status: Passed
[13:09:56] CaptureCardConfig_EthInit Success
[13:09:57] [RadarAPI]: ar1.ConfigureRFDCCardMode(1, 2, 1, 2, 3, 30)
[13:09:57] [RadarAPI]: Status: Passed
[13:09:57] [RadarAPI]: CONFIG_FPGA_GEN_CMD_CODE Async event recieved(3)
[13:09:57] CaptureCardConfig_Mode Success
[13:09:58] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25)
[13:09:58] [RadarAPI]: Status: Passed
[13:09:58] [RadarAPI]: CONFIG_PACKET_DATA_CMD_CODE Async event recieved(11)
[13:09:58] CaptureCardConfig_PacketDelay Success
[13:09:59] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti8\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Scripts\\..\\PostProc\\adc_data.bin", 1)
[13:09:59] [RadarAPI]: Status: Passed
[13:09:59] [RadarAPI]: RECORD_START_CMD_CODE Async event recieved(5)
[13:10:01] [RadarAPI]: ar1.StartFrame()
[13:10:04] Status: Failed, Error Type: RESP TIMEOUT
[13:10:06] Please wait for a few seconds for Packet reorder utility processing .....!!!!
[13:10:06] [RadarAPI]: Packet Reorder Utility Started...please wait...
[13:10:06] [RadarAPI]: ar1.PacketReorderZeroFill("C:\\ti8\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Scripts\\..\\PostProc\\adc_data_Raw_0.bin", "C:\\ti8\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Scripts\\..\\PostProc\\adc_data.bin", "C:\\ti8\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Scripts\\..\\PostProc\\pktlogfile.txt")
[13:10:11] [RadarAPI]: Packet Reorder Utility process completed!
[13:10:21] Packet reorder utility processing done.....!!!!
[13:10:21] Please wait for a few seconds for matlab post processing .....!!!!
[13:10:21] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti8\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Scripts\\..\\PostProc\\adc_data.bin")
[13:10:29] [RadarAPI]: STS_NO_LVDS_DATA Async event recieved(0)
[13:10:31]
[13:10:31] ***Script completed successfully.***
I searched for the RESP TIMEOUT in the documents and on the net, but nothing I got. I wonder why there are no complete explanations of the possible errors for the DCA1000 in the manual. I could not even use the mmwave studio for static configuration or anything else.
Best regards,
Mostafa