Our application processor supports MIPI CSI-2 as well as 16-bit parallel camera port.
Unfortunately, IWR6843 drops MIPI support. Can anyone recommend a method besides an expensive FPGA to connect IWR6843 LVDS peripheral to one of these two interfaces?
Perhaps some camera protocol can be emulated in software by inserting sync codes into the data stream?